See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $599.00
 

Adjust your quantity during checkout

TMDSEVM6472LE-TMS320C6472 Lite Evaluation Module (EVM) with XDS560V2 Emulation

TMS320C6472 Evaluation Modules
  • TMDSEVM6472 - TMS320C6472 Evaluation Module (EVM) is a standalone low cost board. It includes single high-performance C6472 DSP on-board with:
    • 256 MB of 533 MHz DDR2
    • 128 MB Nand Flash
    • 1Mb I2C EEPROM for local boot (remote boot possible)
    • Two SGMII 10/100/1000 Ethernet ports (on AMC edge connector) with MDIO
    • RS232 UART
    • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C

    The C6472 EVM comes with embedded emulation capability with USB Host interface which can be used with the C6472 on the EVM. In addition, an external emulator via 14-pin JTAG emulation header can be used. The software accompanying the C6472 EVM includes Code Composer Studio Studio™ version 4 (CSv4), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

    The C6472 EVM is designed for an ease of use environment to evaluate the high power efficient multicore C6472 DSP. The memories and peripherals configuration of C6472 EVM allows customers to use C6472 EVM as a simple server. The emulation capability and software included in the EVM will allow customer to program the C6472 DSP to benchmark the algorithms that are intended to be implemented on C6472.

  • TMDSEVM6472LE - TMS320C6472 Lite Evaluation Module with XDS560V2 Emulation
    • The TMDSEVM6473LE EVM comes with XDS560V2 onboard emulation capability. The included XDS560 mezzanine card uses the TI 60-pin JTAG emulation header.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00