Description for the TMDSEVM6657
The TMS3206657 Lite Evaluation Module (EVM), is an easy-to-use, cost-efficient development tool that helps developers quickly get started with designs using the C6657 or C6655 or C6654 family of DSPs. The EVM includes an on-board, single C6657 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a standalone board. The software accompanying the 6657LS EVM includes Code Composer Studio™ Integrated Development Environment version 5 (CCS v5), and TI’s Multicore Software Development Kit (MCSDK) that includes the Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), SYSBIOS, and Out of Box (OOB) Demonstration software. The TMDSEVM6657LS EVM comes with XDS200 emulation capability. In addition, an external emulator via JTAG emulation header can be also be used.