See datasheet for actual packaging/pinout drawings


TMS320F2812 eZdsp Start Kit (DSK)

TI Store Price:

Unit price: $395.00

Adjust your quantity during checkout

Texas Instruments TMDSEZD2812

Host Platform Supported: TMS320F2812
Number of Processors: 1
Clock Speed Available (MHz): 150 MHz
Board Size: 83 x 146 mm (3.26 x 5.75 inches)
External Memory: 1.0Mword Total Memory
Expansion Options: 3 expansion connectors
Software Included: Drivers for Code Composer Studio™ IDE

For information on the socketed version of the F2812 eZdsp please visit the Spectrum Digital webpage by clicking here.

The F2812 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the F2812 digital signal processor (DSP) to determine if this DSP meets their application requirements. This module has a single chip parallel port to JTAG scan controller. Therefore the module can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the F2812 processor

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00