See datasheet for actual packaging/pinout drawings

TMDSHV1PHINVKIT


High Voltage Single Phase Inverter Development Kit

TI Store Price:

Unit price: $450.00

Adjust your quantity during checkout

Texas Instruments TMDSHV1PHINVKIT

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The C2000 High Voltage inverter developers kit is intended to show users how to quickly implement a digitally controlled, four switch DC/AC inverter, supporting both solar and renewable energy types of applications as well as standalone SINE inverter designs. This is a HIGH VOLTAGE kit intented to support common worldwide grid-voltage levels, and gives designers the opportunity to experiment with different control methods. This kit is an excellent companion to the TMSHVMPPTKIT providing a complete evaluation platform for solar applications. The EVM also features on board JTAG emulation, eliminating the need for external emulators. Based on the controlCARD platform, this kit allows designers to experiment with multiple C2000 MCU's and includes the Concerto F28M35 controlCARDs. Also included with this kit is a quick start GUI, ControlSUITE, and a limited version of Code Composer Studio. Full hardware and software documentation is also included.

Power Conditioning (also known as Active Power Filtering) can be implemented on this kit with proper configuration and minimal software modifications.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00