See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $450.00
 

Adjust your quantity during checkout

TMDSHVBLPFCKIT-HV Bridgeless PFC Developers Kit

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSHVBLPFCKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035.  The bridgeless power factor correction kit is intended for designers working on high power AC to DC rectification systems. This kit features full digital control of PFC power stage, and supports 95-260Vrms (AC) input, with a 400VDC / 300W output. Complete documentation of the kit includes schematics and user’s guide, as well as software packages for current control loops, voltage control loops, over-voltage protection, soft-start and inrush current limiting.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00