See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $590.00
 

Adjust your quantity during checkout

TMDSHVPSFBKIT-HV Phase Shifted Full Bridge Developers Kit

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSHVPSFBKIT is a digitally-controlled, phase-shifted full bridge 600W DC/DC converter.  It uses a non-standard custom controller card featuring the C2000™ Piccolo™ F28027 microcontroller and implements high performance peak current mode control without any external support circuity, a unique capability amongst microcontroller-based designs. This highly integrated microcontroller based realization features adaptive zero voltage switching (ZVS), various synchronous rectification schemes, complex gate drive waveform generation for PCMC, and intelligent timing control, to optimize system performance under changing operating conditions. This solution achieves high efficiency across wide load ranges with peak efficiency greater than 95%. Further, getting started with this design is easy. A GUI is provided as a convenient way to initially evaluate the functionality of the converter and the Piccolo microcontroller. When ready to explore further, step-by-step documentation details the implementation of the underlying software and hardware.

Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00