See datasheet for actual packaging/pinout drawings


AM3359 Industrial Communications Engine (ICE)

TI Store Price:

Unit price: $189.00

Adjust your quantity during checkout

Texas Instruments TMDSICE3359

The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x ARM® Cortex™-A8 Processors

The AM335x ARM Cortex-A8 Processors integrate the Programmable Real-time Unit (PRU) that has been architected to implement the real-time communication technologies used in a broad range of industrial automation equipment. It enables low foot print designs with minimal external components and with best in class low power performance.

TMDSICE3359 is a revised version of TMDXICE3359 with production AM3359 silicon and a notable improvements including:

    • Option of controlling the Ethernet ports from PRU or from 2-port GbE switch
    • On-board OLED display
    • DDR3 memory
    • Support for larger NOR Flash upto 32Mb
      • Industrial communication modules
      • Industrial communication interfaces for sensors and input/output (I/O) systems
      • Industrial communication gateways
      • Industrial drives with integrated communications
      • Motor feedback systems
Target Applications

    The ICE hardware and included software is designed to help integrate the industrial communications interfaces in a broad range of industrial systems. Some of these are listed below.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00