See datasheet for actual packaging/pinout drawings

TMDSRESDCKIT


C2000 Resonant DC/DC Developers Kit

TI Store Price:

Unit price: $237.08

Adjust your quantity during checkout

Texas Instruments TMDSRESDCKIT

The C2000 Resonant DC/DC Developer's Kit is an designed to show users how to design a digitally controlled resonant converter. Based on a single transformer LLC resonant DC/DC converter design, the EVM supports four different feedback methods, loss less current sensing for fault protection, and an active load for transient response tuning. The EVM also features onboard USB JTAG emulation, requiring no external JTAG emulator. The EVM is based on the controlCARD platform and the kit includes a F2808 controlCARD. Also included with the kit is a 32KB limited version of CCS V3.3 and full hardware and software documentation.

Related Products

TMDSCNCD2808 - TI store picture

TMDSCNCD2808-TMS320F2808 controlCARD
Product Number:  TMDSCNCD2808

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00