See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $599.00
 

Adjust your quantity during checkout

TMDSVDP6437-DM6437 Digital Video Development Platform

DaVinci™ TMS320DM6437 Digital Video Development Platform (DVDP) simplifies development of digital video applications for $495.00 US. The DVDP provides developers with a comprehensive hardware and software platform that can be used throughout the entire design process to accelerate the development of a wide range of applications such as in-flight entertainment systems, machine-vision systems, robotics, video security and video telephony, as well as automotive vision applications such as lane departure and collision avoidance.

The DM6437 EVM offers multiple expansion slots for extending connectivity to virtually any hardware prototype or peripheral. The PCI Host Driver expands configuration options for developers by enabling them to plug the DM6437 EVM directly into a PC to use the PC as a host during initial development before prototype hardware is designed and available. The EVM can also be used in a standalone fashion, connected to a PC using onboard emulation, or through a standard JTAG connector.

Rounding out the software offering is SoC Analyzer, TI’s high-level system tuning and visibility tool which enables developers to visualize SoC streaming data rather than be limited to post-mortem static data analysis. By being able to capture and graphically display system interactions and load distribution, isolate bottlenecks, identify unexpected behaviors, and benchmark application performance, developers are able to maximize efficiency and overall performance while eliminating tedious manual data collection and comparison.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00