See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

TMDX470MF066USB-TMS470M Microcontroller USB Kit

The TMDX470MF066USB is a USB Kit which can be used to quickly develop code and evaluate performance of the TMS470M MCU. It includes the automotive grade Cortex-M3 ARM CPU based TMS470MF066 microcontroller running at 80MHz, with 640KB of Flash, 64KB of RAM, and a enhanced set of peripheral modules.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00