See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $89.00
 

Adjust your quantity during checkout

TMDX5502EZDSP-C5502 eZdsp Development Kit

The C5502 eZdsp Development Tool is compact, very affordable and offers easy development. The low cost USB-powered DSP development tool which includes all the hardware and software needed to evaluate the industry’s lowest power 16-bit DSP provides more evaluation options such as USB2.0 and SD interface. The USB port provides enough power to operate the ultra-low-power C5502 so no external power supply is required. This tool has embedded XDS100 emulator for full source level debug capability and supports Code Composer Studio™ Integrated Development Environment (IDE) - v4 and eXpressDSP™ software which includes the DSP/BIOS™ kernel. The full contents of the Development Tool include: C5502 eZDSP board Code Composer Studio IDE v4. Ordering Information: Available today for USD $90 with 6-8 weeks lead time.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00