See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

TMDX5515EZDSP-C5515 eZDSP USB Stick Development Tool

The TMDX5515eZDSP is a small form factor, very low cost USB-powered DSP development tool which includes all the hardware and software needed to evaluate the industry’s lowest power 16-bit DSP : TMS320C5515. This tool is similar to TMDX5505eZdsp in the form factor but provides more evaluation options such as USB2.0 and SD interface. The USB port provides enough power to operate the ultra-low-power C5515 so no external power supply is required. This ultra low cost tool allows quick and easy evaluation of the advanced capabilities of the C5515, C5514, C5505A and C5504A processors. This tool has embedded XDS100 emulator for full source level debug capability and supports Code Composer Studio4.0™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel. The full contents of the Development Tool include: C5515 eZDSP board Code Composer Studio™ IDE Rev. 4.0.

Related Products

TMDXEVM5515
-TIstore picture

TMDXEVM5515-TMS320C5515 DSP Evaluation Module
Product Number:  TMDXEVM5515

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00