TMDX570LC43HDK Hercules TMS570LC43x Development Kit angled board image

TMDX570LC43HDK

Hercules TMS570LC43x Development Kit

Pricing

Qty Price
+

Features for the TMDX570LC43HDK

  • On-board USB XDS100v2 JTAG debug
  • On-board SCI-to-PC serial communication
  • External high-speed emulation via JTAG
  • Access to signal pin test points
  • LEDs, temp sensor and light sensor
  • CAN transceivers
  • RJ-45 10/100 Ethernet interface

Description for the TMDX570LC43HDK

The TMS570LC43x Hercules Development Kit is ideal for getting started on development with the Hercules TMS570LC4357 high-performance safety microcontrollers. The kit is comprised of a development board, a mini-B USB cable, and an Ethernet cable.

Hercules Safety MCU Demos, HALCoGen, the diagnostics library, HET IDE, Math Library and demo software are all available for download in the software and development tools tables below. The development board features an on-board XDS100v2 JTAG emulator along with access to the MCU’s communication interfaces and all peripheral pins.

Pricing

Qty Price
+