See datasheet for actual packaging/pinout drawings

TMDX570LS31CNCD


Hercules Safety MCU controlCARD

TI Store Price:

Unit price: $99.00

Texas Instruments TMDX570LS31CNCD

TMS570 controlCARDs from Texas Instruments are ideal products for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are reasonably interchangeable. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional. The control card can be used as part of a motor control kit and offers additional control, connectivity and safety evaluation features

Related Products

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00