See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $159.00

TMDXDOCK28343-Delfino C28343 Experimenters Kit

The C28343 Experimenter's Kit allows allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller. The kit includes a C28343 controlCARD and a docking station with access to many C28343 pins and a prototyping area. The C28343 controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs. This kit requires an external JTAG emulator(sold separately).
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00