See datasheet for actual packaging/pinout drawings


C6455 Evaluation Module

TI Store Price:

Unit price: $1,795.00

Adjust your quantity during checkout

Texas Instruments TMDXEVM6455

The C64+™ Evaluation Module (EVM) developed jointly with Spectrum Digital features two 1 GHz TMS320C6455 DSPs connected via Serial Rapid IO™ (sRIO™). The EVM includes the sRIO bus interface offering a complete, easy-to-use multiprocessor C6455 DSP development system with sRIO communications connectivity to third party tools, FGPAs, sRIO switches and sRIO equipped embedded processors.

The kit includes a standard 14 pin JTAG interface as well as the high density 60-pin interface for advanced emulation and is fully compatible with TI’s Code Composer Studio Integrated Development Environment.

The EVM board features two C6455’s on the EVM connected via industry standard ATCA AMC connector. The AMC connector on Base Board allows 3rd party sRIO expansion cards plus a design reference file is included to speed development (schematic and layout files).

Ordering Information: TMDXEVM6455 includes a standard US power cord, TMDXEVM6455-0E version includes both UK & European power cords.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00