See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $195.00
 

Adjust your quantity during checkout

TMDXICE110-AMIC110 Industrial Communications Engine (ICE)

The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted at industrial communications and industrial ethernet in particular. Key to the AMIC110 ICE is the Sitara AMIC110 SoC that features ARM® Cortex™-A8 Processor along with the Programmable-Realtime Unit Industrial Communications Sub-System (PRU-ICSS) that enables the integration of real-time industrial protocols, without needing ASIC or FPGA. With a boosterpack form factor, the AMIC110 ICE can be used in conjunction with C2000 Launch pads for developing solutions for Connected Motor Drives, as well as Industrial Sensors and IOs in Factory Automation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00