Features for the TMDXICE110
- AMIC110 SoC featuring Sitara™ Arm® Cortex®-A8 and PRU-ICSS
- 512 MByte of DDR3 and 8 MByte of SPI flash
- 2x 10/100 industrial ethernet connectors with external magnetics
- 20-pin JTAG header to support all types of external emulator
- RoHS and REACH compliant design
- EMC-compliant, industrial temp dual port EtherCAT slave with SPI interface
- 5-V input supply, single chip power management IC TPS650250 to power entire board and dual DP83822 PHYs
- 3.3V SPI interface to any host processor such as C2000 SoCs (for example via LaunchPad development kits)
Description for the TMDXICE110
The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted at industrial communications and industrial ethernet in particular. Key to the AMIC110 ICE is the Sitara AMIC110 SoC that features Arm® Cortex™-A8 processor along with the Programmable-Realtime Unit Industrial Communications Sub-System (PRU-ICSS) that enables the integration of real-time industrial protocols, without needing ASIC or FPGA. With a BoosterPack™ plug-in module form factor, the AMIC110 ICE can be used in conjunction with C2000 LaunchPad™ development kits for developing solutions for connected motor drives, as well as industrial sensors and IOs in factory automation.