See datasheet for actual packaging/pinout drawings
Reg. Price: $1,298.00

TI Store Price:

$1,199.00
TMDXIDDK379D:
  • TMDXIDDK379D-C2000 DesignDRIVE Develoment Kit for Industrial Motor Control
  • HVPMSMMTR-Permanent Magnet Synchronous Motor for TMDSHVMTRPFCKIT
 

Adjust your quantity during checkout

DesignDRIVE Kit and Motor Bundle

DesignDRIVE Kit Bundle offers the DesignDRIVE Kit (TMDXIDDK379D) and the high voltage PMSM Motor in combination for a reduced price. This single platform helps designers evaluate TI solutions for many industrial drive topologies:

  • Configurable decoding of digital and analog position sensors with DesignDRIVE Position Manager Technology
  • Integrated full power stage to drive a three-phase motor – 1HP
  • Multi-sense current topologies – sigma-delta, transducer, shunt
  • Configurable isolation partitioning – hot-side control
  • High performance real time control with TMS320F28379D MCU – 800MIPS, Trigonometry and FFT acceleration
  • Multi-protocol encoder interface circuits on-board
  • Flexible real time connectivity
  • Functional safety expansion port
  • High Voltage PMSM Motor with integrated QEP Encoder



TI’s new DesignDRIVE Kit Bundle offers the DesignDRIVE Kit (TMDXIDDK379D) and the high voltage PMSM Motor in combination for a reduced price. DesignDRIVE is a single hardware and software platform that makes it easy to develop and evaluate solutions for many industrial drive and servo topologies. DesignDRIVE offers support for a wide variety of motor types, sensing technologies, encoder standards and communications networks, as well as easy expansion to develop with industrial communications and functional safety topologies, thus enabling more comprehensive, integrated drive system solutions. Based on the real-time control architecture of TI’s C2000™ microcontrollers (MCUs), DesignDRIVE is ideal for the development of industrial inverter and servo drives used in robotics, computer numerical control machinery (CNC), elevators, materials conveyance and other industrial manufacturing applications. The Permanent Magnet Synchronous Motor is designed for customers looking to do High Voltage Motor Control with a PMSM motor, commonly used in servo applications. The PMSM motor includes a built in encoder, which works with the motor control kit software right out of the box.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00