See datasheet for actual packaging/pinout drawings


AM571x Industrial Development Kit (IDK)

TI Store Price:

Unit price: $899.00

Adjust your quantity during checkout

Texas Instruments TMDXIDK5718

TMDXIDK5718: The AM571x Industrial Development Kit (IDK) supports the single core AM57x with Cortex A-15 running at 1.5GHz targeted for Industrial applications.

  1. Support for simultaneous 6-port Ethernet, 2xRGMII and 4xMII
  2. Integrated Industrial Ethernet and Fieldbus protocols for simultaneous master/slave, master/master or slave/slave operation
  3. PCie and GPMC expansion ports for fast parallel external interface
  4. Camera daughter card for enablement of machine vision applications
  5. Optional 10" capacitive touch display for scalable HMI application
  6. Support for low latency deterministic TI-RTOS support and RT-Linux for HLOS. Additional partner OS support also available.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00