See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TMDXIDK57X-LCD-AM57x IDK LCD Kit

The AM57x industrial development kit (IDK) LCD screen can be used with AM57x IDKs to add touch and display functions for the evaluation of HMI, Panel PC, and other use cases requiring high resolution displays. The AM57x IDK LCD Screen is a 10.1" display with 1080p resolution (1920x1200) and supports 10 point capacitive touch. The LCD screen is supported on the AM57x IDK (TMDXIDK5728) with Processor-SDK-Linux-RT.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00