See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TMP1075EVM-TMP1075 Digital Temperature Sensor Evaluation Module

The industry standard LM75/TMP75 is now available with high accuracy and a wider temperature range. The TMP1075 is a drop-in replacement for the most prevalent digital temperature sensors with enhanced features. The TMP1075 provides up to ±0.5°C typical accuracy over the −25°C to +85°C range, and ±1°C typical accuracy over the −55°C to +125°C range with 12-bit resolution, giving a temperature resolution of 0.0625°C. The Texas Instruments TMP1075EVM (Evaluation Module) provides the user a simple way to get started with TMP1075. The module and GUI are designed to provide the user a quick setup to evaluate the system and register map. The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements and a header to connect multiple TMP1075's to the controller. This document provides detailed information about the hardware design and software installation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00