TMP112EVM <p>TMP112 high-precision, low-power, digital temperature sensor evaluation module</p> angled board image

TMP112EVM

TMP112 high-precision, low-power, digital temperature sensor evaluation module

Pricing

Qty Price
+

Features for the TMP112EVM

  • Evaluate TMP112 device using provided software or prototype on standard 0.1-inch breadboards
  • PC software powered by TI GUI Composer supports Windows, Mac and Linux
  • Compatible with TMP102

Description for the TMP112EVM

The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. The module is designed with perforations between the sensor and host controller on the EVM board. The perforation allows the user to disconnect the TMP112 for flexibility in their evaluation.

Pricing

Qty Price
+