See datasheet for actual packaging/pinout drawings


TMP116 High-Precision Digital Temperature Sensor Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TMP116EVM

The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution.  The TMP116EVM evaluation module (EVM) provides the user a simple way to get started with TMP116 family.  The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00