See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TMP275AIDGKT


±0.5°C Temperature Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.66
10 - 24 $ 2.39
25 - 99 $ 2.24
100 - 249 $ 1.95
250 - 499 $ 1.82
500 - 749 $ 1.57
750 - 999 $ 1.34
1000 - 9999 $ 1.14

Adjust your quantity during checkout

Texas Instruments TMP275AIDGKT

The TMP275 is a ±0.5°C accurate integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate as low as 2.7-V supply voltage and is pin and register compatible with the Texas Instruments LM75, TMP75, TMP75B, and TMP175 devices. This device is available in SOIC-8 and VSSOP-8 packages, and it requires no external components to sense the temperature. The TMP275 is capable of reading temperatures with a maximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), which allows the user to maximize efficiency by programming for higher resolution or faster conversion time. The device is specified over a temperature range of –40°C to 125°C.

The TMP275 device features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP275 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00