See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TMP300BIDCKT


Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.22
10 - 24 $ 1.91
25 - 99 $ 1.88
100 - 249 $ 1.53
250 - 499 $ 1.50
500 - 749 $ 1.26
750 - 999 $ 1.04
1000 - 9999 $ 0.86

Adjust your quantity during checkout

Texas Instruments TMP300BIDCKT

The TMP300 is a low-power, resistor-programmable, digital output temperature switch. The device allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.

With a supply voltage as low as 1.8V and low current consumption, the TMP300 is ideal for power-sensitive systems.

Available in two micropackages that have proven thermal characteristics, this part gives a complete and simple solution for users who need simple and reliable thermal management.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00