See datasheet for actual packaging/pinout drawings

Package | PIN:

DCN | 8

Temp:

S (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.38
10 - 24 $ 3.94
25 - 99 $ 3.68
100 - 249 $ 3.30
250 - 499 $ 3.08
500 - 749 $ 2.68
750 - 999 $ 2.32
1000 - 9999 $ 2.27
  View datasheet for TMP422AMDCNTEP View product folder for TMP422AMDCNTEP

Adjust your quantity during checkout

TMP422AMDCNTEP-Dual Remote and Local Temperature Sensor with N-Factor and Series-R Correction

The TMP422 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP422 includes series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to 150°C), and diode fault detection.

The TMP422 is available in a SOT23-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00