See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TMP451EVM-TMP451EVM

The TMP451EVM is an evaluation module that is used to fully evaluate the TMP451, a 1.8V remote temperature sensor. The TMP451 has the capability of measuring remote temperatures and on-chip temperatures. The TMP451 is an integrated circuit that provides 1˚C accuracy temperature measurement with ALERT and THERM functions and is suitable for mobile and low cost applications. The TMP451EVM consists of two printed circuit boards (PCBs). One board (USB_DIG_Platform) generates the digital signals required to communicate with the TMP451. The second PCB(TMP451_Test_Board) contains the TMP451, as well as support and configuration circuitry.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00