See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TMP468QFNEVM-8-Channel Remote and 1 Local Temperature Sensor Evaluation Board

The TMP468 device is a high-accuracy, low-power, 8-channel remote temperature sensor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The TMP468QFNEVM has a breakable PCB which offers flexbility in evaluation, design and prototyping.  
Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00