See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TMP815PWR


Variable-Speed Single-Phase Full-Wave Fan-Motor Pre-Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.81
10 - 24 $ 0.73
25 - 99 $ 0.67
100 - 249 $ 0.57
250 - 499 $ 0.53
500 - 749 $ 0.43
750 - 999 $ 0.35
1000 - 9999 $ 0.31

Adjust your quantity during checkout

Texas Instruments TMP815PWR

The TMP815 device is a single-phase bipolar driving motor predriver with a variable-speed function that is compatible with an external PWM signal. A highly efficient and quiet variable-drive fan motor with low-power consumption can be achieved with few external parts.

This device is best suited for driving of the servers requiring large air flow and large current or the fan motors of consumer appliances.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00