See datasheet for actual packaging/pinout drawings

Package | PIN:

ZHH | 179

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 23.53
10 - 24 $ 21.87
25 - 99 $ 21.11
100 - 249 $ 18.44
250 - 499 $ 17.55
500 - 749 $ 16.15
750 - 999 $ 14.37
1000 - 9999 $ 14.37
  View datasheet for TMS320C28345ZHHT View product folder for TMS320C28345ZHHT

Adjust your quantity during checkout

TMS320C28345ZHHT-Delfino Microcontroller

The TMS320C2834x (C2834x) Delfino™ microcontroller (MCU) devices build on TI's existing F2833x high-performance floating-point microcontrollers. The C2834x delivers up to 300 MHz of floating-point performance, and has up to 516KB of on-chip RAM. Designed for real-time control applications, the C2834x is based on the C28x™ core, making it code-compatible with all C28x microcontrollers. The onchip peripherals and low-latency core make the C2834x an excellent solution for performance-hungry realtime control applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00