See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

CYP | 841

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TMS320C6671ACYP


Fixed and Floating-Point Digital Signal Processor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 100.80
10 - 24 $ 95.24
25 - 99 $ 92.46
100 - 249 $ 89.68
250 - 499 $ 86.90
500 - 749 $ 84.81
750 - 999 $ 76.47
1000 - 9999 $ 76.47

Adjust your quantity during checkout

Texas Instruments TMS320C6671ACYP

The TMS320C6671 Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with the C66x CorePac DSP runing at 1.0 to 1.25 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6671 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00