See datasheet for actual packaging/pinout drawings

Package | PIN:

CYP | 841

Temp:

S (-40 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 137.21
10 - 24 $ 129.59
25 - 99 $ 126.32
100 - 999 $ 124.15
1000 - 9999 $ 123.75
  View datasheet for TMS320C6672ACYPA View product folder for TMS320C6672ACYPA

Adjust your quantity during checkout

TMS320C6672ACYPA-Multicore Fixed and Floating-Point Digital Signal Processor

The TMS320C6672 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with two C66x CorePac DSPs, each core runs at 1.0 to 1.25 GHz enabling up to 2.5 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6672 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

View datasheet
View product folder
Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00