The TMS320C64x™ DSPs (including the TMS320DM641 and TMS320DM640 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320DM641 (DM641) and TMS320DM640 (DM640) devices are based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.
With performance of up to 4800 million instructions per second (MIPS) at a clock rate of 600 MHz, the DM641 device offers cost-effective solutions to high-performance DSP programming challenges.
With performance of up to 3200 million instructions per second (MIPS) at a clock rate of 400 MHz, the DM640 device offers cost-effective solutions to high-performance DSP programming challenges.
The DM641/DM640 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units-two multipliers for a 32-bit result and six arithmetic logic units (ALUs)-with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in video and imaging applications and extend the parallelism of the VelociTI™ architecture. The DM641 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. The DM640 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1600 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 3200 MMACS. The DM641/DM640 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.
The DM641/DM640 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 1-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: two configurable video ports (DM641); one configurable video port (DM640); a 10/100 Mb/s Ethernet MAC (EMAC); a management data input/output (MDIO) module; a VCXO interpolated control port (VIC); one 4-bit multichannel buffered audio serial port (McASP0); an inter-integrated circuit (I2C) Bus module; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a 16-bit host-port interface (HPI16); a 8-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 32-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals.
The DM641 device has two single-channel 8-bit configurable video port peripherals (VP0 and VP1). The DM640 device has one single-channel 8-bit configurable video port peripheral (VP0). These video port peripherals provide a glueless interface to common video decoder and encoder devices. The DM641/DM640 video port peripherals support multiple resolutions and video standards (e. g., CCIR601 and ITU-).
These video port peripherals are configurable and can support either video capture and/or video display modes.
For more details on the Video Port peripherals, see the TMS320C64x DSP Video Port/VCXO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629).
The McASP0 port supports one transmit and one receive clock zone, with four
serial data pins which can be individually allocated to any of the two zones.
The serial port supports time-division multiplexing on each pin from 2 to 32
time slots. The DM641/DM640 has sufficient bandwidth to support all 4 serial
data pins transmitting a 192-kHz stereo signal. Serial data in each zone may be
transmitted and received on multiple serial data pins simultaneously and
formatted in a multitude of variations on the Philips Inter-IC Sound
(I2S) format.
In addition, the McASP0 transmitter may be programmed to output multiple
S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a
single RAM containing the full implementation of user data and channel status
fields.
McASP0 also provides extensive error-checking and recovery features, such as
the bad clock detection circuit for each high-frequency master clock which
verifies that the master clock is within a programmed frequency range.
The VCXO interpolated control (VIC) port provides digital-to-analog
conversion with resolution from 9-bits to up to 16-bits. The output of the VIC
is a single bit interpolated D/A output. For more details on the VIC port, see
the TMS320C64x DSP Video Port/VCXO Interpolated Control (VIC) Port Reference
Guide (literature number SPRU629).
The ethernet media access controller (EMAC) provides an efficient interface
between the DM641/DM640 DSP core processor and the network. The DM641/DM640 EMAC
supports both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in
either half- or full-duplex, with hardware flow control and quality of service
(QOS) support. The DM641/DM640 EMAC makes use of a custom interface to the DSP
core that allows efficient data transmission and reception. For more details on
the EMAC, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) /
Management Data Input/Output (MDIO) Module Reference Guide (literature
number SPRU628).
The management data input/output (MDIO) module continuously polls all 32 MDIO
addresses in order to enumerate all PHY devices in the system. Once a PHY
candidate has been selected by the DSP, the MDIO module transparently monitors
its link state by reading the PHY status register. Link change events are stored
in the MDIO module and can optionally interrupt the DSP, allowing the DSP to
poll the link status of the device without continuously performing costly MDIO
accesses. For more details on the MDIO, see the TMS320C6000 DSP Ethernet
Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module
Reference Guide (literature number SPRU628).
The I2C0 port on the TMS320DM641/DM640 allows the DSP to easily control
peripheral devices and communicate with a host processor. In addition, the
standard multichannel buffered serial port (McBSP) may be used to communicate
with serial peripheral interface (SPI) mode peripheral devices.
The DM641/DM640 has a complete set of development tools which includes: a new
C compiler, an assembly optimizer to simplify programming and scheduling, and a
Windows™ debugger interface for visibility into source code
View datasheet
View product folder