See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TMS320F28035PNQ


Piccolo Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.17
10 - 24 $ 9.46
25 - 99 $ 9.13
100 - 249 $ 7.97
250 - 499 $ 7.59
500 - 749 $ 6.98
750 - 999 $ 6.21
1000 - 9999 $ 6.21

Adjust your quantity during checkout

Texas Instruments TMS320F28035PNQ

The F2803x Piccolo™ family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00