See datasheet for actual packaging/pinout drawings

Package | PIN:

RSH | 56

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.64
10 - 24 $ 8.04
25 - 99 $ 7.76
100 - 249 $ 6.77
250 - 499 $ 6.45
500 - 749 $ 5.93
750 - 999 $ 5.33
1000 - 9999 $ 5.31
  View datasheet for TMS320F28035RSHT View product folder for TMS320F28035RSHT

Adjust your quantity during checkout

TMS320F28035RSHT-Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA

The F2803x Piccolo™ family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00