See datasheet for actual packaging/pinout drawings

Package | PIN:

PN | 80

Temp:

S (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.77
10 - 24 $ 8.15
25 - 99 $ 7.87
100 - 249 $ 6.87
250 - 499 $ 6.54
500 - 749 $ 6.02
750 - 999 $ 5.36
1000 - 9999 $ 5.36
  View datasheet for TMS320F28053PNS View product folder for TMS320F28053PNS

Adjust your quantity during checkout

TMS320F28053PNS-Piccolo Microcontroller

The F2805x Piccolo family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Analog comparators with internal 6-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

The Analog Front End (AFE) contains up to seven comparators with up to three integrated DACs, one VREFOUT-buffered DAC, up to four PGAs, and up to four digital filters. The PGAs can amplify the input signal in three discrete gain modes. The actual number of AFE peripherals will depend upon the TMS320F2805x device number. See for more details.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00