See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TMS320F28062PNT


Piccolo Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.54
10 - 24 $ 8.58
25 - 99 $ 8.02
100 - 249 $ 7.19
250 - 499 $ 6.71
500 - 749 $ 5.84
750 - 999 $ 5.05
1000 - 9999 $ 4.95

Adjust your quantity during checkout

Texas Instruments TMS320F28062PNT

The F2806x Piccolo family of microcontrollers (MCUs) provides the power of the C28x core and CLA coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the High-Resolution Pulse Width Modulator (HRPWM) module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the ePWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00