See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TMS320F28PLC84PNT


Power Line Communications (PLC) Processors

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.97
10 - 24 $ 10.55
25 - 99 $ 9.69
100 - 249 $ 9.01
250 - 499 $ 8.21
500 - 749 $ 7.24
750 - 999 $ 6.44
1000 - 9999 $ 5.70

Adjust your quantity during checkout

Texas Instruments TMS320F28PLC84PNT

The Texas Instruments TMS320F28PLC8x PLC processors are optimized to meet the requirements for AMI networks in Smart Grid installations that will use narrowband power line communications in the CENELEC frequency band. The CENELEC band is defined to be 35 kHz to 90 kHz.

The F28PLC8x processors are designed to execute the entire PLC protocol stack for the supported industry standards. TI supplies these firmware libraries to execute on the F28PLC8x processors with no additional license fees or royalties.

The F28PLC8x processors are also used in PLC data concentrators, which act as neighborhood-area collectors of electricity usage information from multiple end nodes.

The F28PLC8x processors are optimized to work with the AFE031 analog front end for PLC. The AFE031 is an integrated analog front end for narrowband PLC that is capable of driving a transformer-coupled connection to the AC Mains power line. It is ideal for driving high-current, low-impedance lines driving up to 1.9 A into reactive loads. The AFE031 is compliant to CENELEC A, B, C, and D (EN50065-1, -2, -3, -7) frequency bands.

See for a list of reference designs, starter kits, and tools.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00