See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSW | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TMUX154ERSWR


ESD-Protected, 2-Channel, 2:1 Switch, With Powered-off Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.96
10 - 24 $ 0.83
25 - 99 $ 0.80
100 - 249 $ 0.61
250 - 499 $ 0.60
500 - 749 $ 0.51
750 - 999 $ 0.41
1000 - 9999 $ 0.33

Adjust your quantity during checkout

Texas Instruments TMUX154ERSWR

The TMUX154E is a high-bandwidth 2:1 switch specially designed for the switching of high-speed signals in applications with limited I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of high-speed signals. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation.

The TMUX154E integrates ESD protection cells on all pins, is available in a tiny UQFN package (1.8 mm × 1.4 mm) or a VSSOP package, and is characterized over the free-air temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00