See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

FN | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TP3403V/NOPB


DASL Digital Adapter for Subscriber Loops

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.96
10 - 24 $ 10.76
25 - 99 $ 9.81
100 - 249 $ 8.85
250 - 499 $ 8.04
500 - 749 $ 7.08
750 - 999 $ 6.27
1000 - 9999 $ 5.63

Adjust your quantity during checkout

Texas Instruments TP3403V/NOPB

The TP3401, TP3402 and TP3403 are complete monolithic transceivers for data transmission on twisted pair subscriber loops. They are built on National’s double poly microCMOS process, and require only a single a5 Volt supply. Alternate Mark Inversion (AMI) line coding, in which binary ‘1’s are alternately transmitted as a positive pulse then a negative pulse, is used to ensure low error rates in the presence of noise with lower emi radiation than other codes such as Bi- phase (Manchester).

Full-duplex transmission at 144 kb/s is achieved on a single twisted wire pair using a burst-mode technique (Time Com- pression Multiplexed). Thus the device operates as an ISDN ‘U’ Interface for short loop applications, typically in a PBX environment, providing transmission for 2 B channels and 1 D channel. On #24 cable, the range is at least 1.8 km (6k ft).

System timing is based on a Master/Slave configuration, with the line card end being the Master which controls loop timing and synchronisation. All timing sequences necessary for loop activation and de-activation are generated on-chip.

Selection of Master and Slave mode operation is pro- grammed via the Microwire Control Interface.

A 2.048 MHz clock, which may be synchronized to the sys- tem clock, controls all transmission-related timing functions.

For the TP3401, this clock must be provided from an exter- nal source; the TP3402 includes an oscillator circuit requir- ing an external crystal. The TP3403 includes the functions of both the TP3401 and the TP3402.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00