See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.96
10 - 24 $ 1.76
25 - 99 $ 1.64
100 - 249 $ 1.42
250 - 499 $ 1.31
500 - 749 $ 1.10
750 - 999 $ 0.91
1000 - 9999 $ 0.83
  View datasheet for TPA0211DGNR View product folder for TPA0211DGNR

Adjust your quantity during checkout

TPA0211DGNR-Mono Class-AB Audio Amplifier with Mono Headphone Drive

The TPA0211 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4-Ω impedance. The device is ideal for small wireless communicators, notebook PCs, PDAs, anyplace a mono speaker and stereo headphones are required. From a 5-V supply, the TPA0211 can deliver 2 W of power into a 4-Ω speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-kΩ internal feedback resistor (AV = –RF / RI). The power stage is internally configured with a gain of –1.25 V/V in SE mode, and –2.5 V/V in BTL mode. Thus, the overall gain of the amplifier is –62.5 kΩ/RI in SE mode and –125 kΩ/RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0211 is available in the 8-pin thermally-enhanced MSOP-PowerPAD package (DGN) and operates over an ambient temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00