See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGQ | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA0233DGQ


Mono Class-AB Audio Amplifier with Stereo Headphone Drive--Summed Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.42
10 - 24 $ 3.08
25 - 99 $ 2.89
100 - 249 $ 2.52
250 - 499 $ 2.35
500 - 749 $ 2.03
750 - 999 $ 1.73
1000 - 9999 $ 1.47

Adjust your quantity during checkout

Texas Instruments TPA0233DGQ

The TPA0233 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/ RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0233 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00