See datasheet for actual packaging/pinout drawings

Package | PIN:

DGQ | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.59
10 - 24 $ 2.34
25 - 99 $ 2.17
100 - 249 $ 1.91
250 - 499 $ 1.79
500 - 749 $ 1.52
750 - 999 $ 1.28
1000 - 9999 $ 1.22
  View datasheet for TPA0233DGQR View product folder for TPA0233DGQR

Adjust your quantity during checkout

TPA0233DGQR-Mono Class-AB Audio Amplifier with Stereo Headphone Drive--Summed Inputs

The TPA0233 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/ RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0233 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00