TPA0233EVM TPA0233 Evaluation Module angled board image

TPA0233EVM

TPA0233 Evaluation Module

Pricing

Qty Price
+

Features for the TPA0233EVM

  • 2 W momo speaker output
  • Stereo headphone output
  • Wide operating voltage...3 V to 5.5 V
  • Shutdown control...1 µA
  • Ultra-small MSOP PowerPAD package

Description for the TPA0233EVM

The TPA0233 is a 2-W mono or stereo audio power amplifier designed to drive a 4 Ohm speaker or stereo headphones. The mono signal is created by summing the left and right inputs. The TPA0233 can switch between a mono speaker and stereo headphones on-the-fly, making it ideal for small notebook computers, PDAs and personally internet audio players.

Pricing

Qty Price
+