See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGN | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TPA112DGNR


150-mW Stereo Audio Power Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.43
10 - 24 $ 1.27
25 - 99 $ 1.14
100 - 249 $ 1.00
250 - 499 $ 0.89
500 - 749 $ 0.72
750 - 999 $ 0.58
1000 - 9999 $ 0.48

Adjust your quantity during checkout

Texas Instruments TPA112DGNR

The TPA112 is a stereo audio power amplifier packaged in an 8-pin PowerPAD™ MSOP package capable of delivering 150 mW of continuous RMS power per channel into 8- loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.

THD+N when driving an 8-W load from 5 V is 0.1% at 1 kHz, and less than 2% across the audio band of 20 Hz to 20 kHz. For 32- loads, the THD+N is reduced to less than 0.06% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-k loads, the THD+N performance is 0.01% at 1 kHz, and less than 0.02% across the audio band of 20 Hz to 20 kHz.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00