See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DWP | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA1517DWPR


Stereo, Medium Power, Class-AB Audio Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.55
10 - 24 $ 3.18
25 - 99 $ 2.96
100 - 249 $ 2.57
250 - 499 $ 2.38
500 - 749 $ 1.99
750 - 999 $ 1.64
1000 - 9999 $ 1.50

Adjust your quantity during checkout

Texas Instruments TPA1517DWPR

The TPA1517 is a stereo audio power amplifier that contains two identical amplifiers capable of delivering 6 W per channel of continuous average power into a 4- load at 10% THD+N or 5 W per channel at 1% THD+N. The gain of each channel is fixed at 20 dB. The amplifier features a mute/standby function for power-sensitive applications. The amplifier is available in the PowerPAD™ 20-pin surface-mount thermally-enhanced package (DWP) that reduces board space and facilitates automated assembly while maintaining exceptional thermal characteristics. It is also available in the 20-pin thermally enhanced DIP package (NE).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00