See datasheet for actual packaging/pinout drawings

Package | PIN:

NE | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 4.00
10 - 24 $ 3.58
25 - 99 $ 3.33
100 - 249 $ 2.90
250 - 499 $ 2.67
500 - 749 $ 2.24
750 - 999 $ 1.84
1000 - 9999 $ 1.69
  View datasheet for TPA1517NE View product folder for TPA1517NE

Adjust your quantity during checkout

TPA1517NE-Stereo, Medium Power, Class-AB Audio Amplifier

The TPA1517 is a stereo audio power amplifier that contains two identical amplifiers capable of delivering 6 W per channel of continuous average power into a 4- load at 10% THD+N or 5 W per channel at 1% THD+N. The gain of each channel is fixed at 20 dB. The amplifier features a mute/standby function for power-sensitive applications. The amplifier is available in the PowerPAD™ 20-pin surface-mount thermally-enhanced package (DWP) that reduces board space and facilitates automated assembly while maintaining exceptional thermal characteristics. It is also available in the 20-pin thermally enhanced DIP package (NE).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00