See datasheet for actual packaging/pinout drawings


TPA2000D2 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPA2000D2EVM

The TPA2000D2, is a stereo Class-D audio power amplifier and the first device in TI's new family of filter-free Class-D audio amplifiers. The TPA2000D2 has an output power of 2-Watts RMS or of 4-Watts peak into 4 Ohm speakers. By eliminating the need for bulky LC output filters, TI's new audio power amplifier enables designers to reduce board space and lower overall system costs by 40 percent while still maintaining the high efficiency associated with Class-D amplifiers.

Typical applications for this device include:

  • USB Speakers
  • Notebook PCs
  • Personal digital assistants (PDAs)
  • Portable DVD players
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00