See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA2000D4EVM-TPA2000D4 Evaluation Module

The TPA2000D4 is a filter-free stereo Class-D audio power amplifier that is capable of driving 2 W continuous RMS power per channel into 4-Ohm speakers. The TPA2000D4 is based on TI's second-generation modulation technique, which improves performance and allows the TPA2000D4 to operate without a bulky LC output filter. This makes the TPA2000D4 ideal for notebook computers where high efficiency is needed to extend battery life.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00